Actuation |
N/A Piloted Solenoid |
Body Material |
N/A Aluminum Alloy |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Exhaust Port Size |
N/A 2 in |
Exhaust Port Type |
N/A British Standard Pipe Taper (BSPT) |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 570 (1 to 2 (In to Out)) 650 (2 to 3 (OUT to EXH)) |
Manufacturer Part Number |
N/A VP3185-125DZB1-N |
Normal State |
N/A Normally Closed Normally Open |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 2 |
Number of Solenoids |
N/A 1 |
Operating Medium |
N/A Air |
Operating Temperature Range |
N/A 32 to 140 ºF |
Overall Height |
N/A 241 mm |
Overall Length |
N/A 110 mm |
Overall Width |
N/A 140 mm |
Piping Type |
N/A Body Ported (Side) |
Port Size |
N/A 1-1/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Response Time |
N/A ≤40 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A -15 to +10 % |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Power Consumption |
N/A 12 W |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Poppet |
Weight |
N/A 0.73 lb |
Package Type |
N/A Each |