COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VP3185V-145GB1-N
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 24 V

Manufacturer Part Number

N/A VP3185V-145GB1-N

Maximum Operating Pressure

N/A 29 psi

Normal State

N/A Normally Open

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Grommet

Supplier Name

N/A SMC®

Weight

N/A 6.59 lb

Package Type

N/A Each