COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VQZ212-3M1-N3T
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 110 V

Manual Operation Type

N/A Non-Locking Push (Tool Required)

Manufacturer Part Number

N/A VQZ212-3M1-N3T

Maximum Operating Pressure

N/A 101 psi

Normal State

N/A Normally Closed

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Seal Material

N/A Metal

Solenoid Electrical Entry

N/A M Plug

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Supplier Name

N/A SMC®

Weight

N/A 0.17 lb

Package Type

N/A Each