COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VT325-033TLS
Unit of Measure

Specifications

Manufacturer Part Number

N/A VT325-033TLS

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Supplier Name

N/A SMC®

Weight

N/A 1.94 lb

Package Type

N/A Each