Actuation |
N/A Piloted Solenoid |
Alternating Current (AC) Solenoid Power Consumption |
N/A 1.3 W |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 110 V |
Body Material |
N/A Zinc |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 0.46 (A/B to R1/R2) 0.46 (P to A/B) |
Flow Direction |
N/A 4-Way |
Manual Operation Type |
N/A Non-Locking Push |
Manufacturer Part Number |
N/A VQ2A01-31 |
Maximum Operating Pressure |
N/A 145 psi |
Number of Ports |
N/A 3 |
Number of Positions |
N/A 4 |
Number of Solenoids |
N/A 2 |
Operating Medium |
N/A Air Inert Gas |
Piping Type |
N/A Base Mounted |
Response Time |
N/A 64 ms |
Seal Material |
N/A Rubber |
Solenoid Allowable Voltage Fluctuation |
N/A ±10 % |
Solenoid Coil Insulation |
N/A Class B |
Solenoid Supply Current |
N/A 12 mA |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Standards Met |
N/A Japanese Industrial Standards (JIS) B 8375-1981 |
Supplier Name |
N/A SMC® |
Valve Function |
N/A Spool |
Weight |
N/A 0.27 lb |
Package Type |
N/A Each |