COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VT307-1DZ1-02
Unit of Measure

Specifications

Alternating Current (AC) Solenoid Supply Voltage

N/A 100 V

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A VT307-1DZ1-02

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Port Size

N/A 1/4 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Solenoid Electrical Entry

N/A DIN Terminal

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Supplier Name

N/A SMC®

Valve Function

N/A Poppet

Package Type

N/A Each