COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VT317E-3C-02N
Unit of Measure

Specifications

Actuation

N/A Direct Operated Solenoid

Alternating Current (AC) Solenoid Supply Voltage

N/A 110 V

Manufacturer Part Number

N/A VT317E-3C-02N

Maximum Operating Pressure

N/A 130 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Piping Type

N/A Body Ported

Port Size

N/A 1/4 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Seal Material

N/A Rubber

Solenoid Electrical Entry

N/A Conduit

Solenoid Supply Frequency

N/A 50 Hz60 Hz

Supplier Name

N/A SMC®

Package Type

N/A Each