COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SYJ514-6LZ-01T Valve
Unit of Measure

Specifications

Actuation

N/A Piloted Solenoid

Direct Current (DC) Solenoid Supply Voltage

N/A 12 V

Exhaust Port Size

N/A 1/8 in

Exhaust Port Type

N/A National Pipe Thread (NPT)F

Manual Operation Type

N/A Non-Locking Push

Manufacturer Part Number

N/A SYJ514-6LZ-01T

Maximum Operating Pressure

N/A 101 psi

Number of Ports

N/A 3

Number of Positions

N/A 2

Number of Solenoids

N/A 1

Operating Medium

N/A Air

Operating Temperature Range

N/A 14 to 122 ºF

Piping Type

N/A Base Mounted

Port Size

N/A 1/8 in

Port Thread Standard

N/A National Pipe Taper Fuel (NPTF)

Seal Material

N/A Rubber

Supplier Name

N/A SMC®

Package Type

N/A Each