COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SYJA712-01T-F Valve, Air Pilot

SYJA500 & 700, 3-Port Air Operated Pilot Valve, All Types
Unit of Measure

Specifications

Manufacturer Part Number

N/A SYJA712-01T-F

Number of Ports

N/A 3

Supplier Name

N/A SMC®

MINO

N/A 00774X43950

Series

N/A SYJ300-700

Operating Pressure Range

N/A 0.15 to 0.7 MPa

Weight

N/A 81 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Normally closed or normally open actuation types
  • Body ported or base mounted styles