Manufacturer Part Number |
N/A SYJ714M-5DZ |
Number of Ports |
N/A 3 |
Supplier Name |
N/A SMC® |
MINO |
N/A 00774X51273 |
Series |
N/A SYJ300-700 |
Fluid Type |
N/A Air |
Operating Pressure Range |
N/A 0.15 to 0.7 MPa |
| Ambient and Fluid Temperature1 | N/A -10 to 50 ºC |
Maximum Operating Frequency |
N/A 5 Hz |
Weight |
N/A 97 g |
Package Type |
N/A Each |