COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SD63-200C Cylinder, Tie-rod

C96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air Cushion and Bumper Cushion
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SD63-200C

Bore Diameter

N/A 63 mm

Rod Type

N/A Single Rod

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Range

N/A 200 mm

Action

N/A Double Acting

Country Of Origin

N/A US

EDP Code

N/A C96SD63-200C

Magnet Included

N/A Built-in

MINO

N/A 31774X61570

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double acting, standard type, single rod
  • End of stroke air cushion and rubber bumper are standard
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke up to 800 mm
  • Auto switch capable