COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SDD50-100C Cylinder, Tie-rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDD50-100C

Bore Diameter

N/A 50 mm

Mounting Type

N/A Double Clevis

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Range

N/A 100 mm

Country Of Origin

N/A US

EDP Code

N/A C96SDD50-100C

Magnet Included

N/A Built-in

MINO

N/A 41774X00186

Package Type

N/A Each