COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C96SDF125-600 Cylinder, Tie-Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C96SDF125-600

Bore Diameter

N/A 125 mm

Mounting Type

N/A Rod End Flange

Series

N/A C96

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Length

N/A 600 mm

Country Of Origin

N/A US

EDP Code

N/A C96SDF125-600

Magnet Included

N/A Built-in

MINO

N/A 41774X00275

Package Type

N/A Each