COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSM25-40 Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSM25-40

Bearing Type

N/A Slide Bearing

Bore Diameter

N/A 25 mm

Cushion Type

N/A Rubber Bumper

Minimum Operating Pressure

N/A 0.05 MPa

Operating Pressure Range

N/A 0.05 to 0.7 MPa

Operating Temperature Range

N/A -10 to 60 ºC

Overall Height

N/A 30 mm

Overall Length

N/A 136 mm

Overall Width

N/A 80 mm

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A British Standard Pipe Taper (BSPT)

Proof Pressure

N/A 1.05 MPa

Rod Type

N/A Double Rod

Stroke Length

N/A 40 mm

Package Type

N/A Each