COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSJL20-50-A93L CXSJ, Compact Dual

CXSJ, Compact Dual Piston Rods
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSJL20-50-A93L

MINO

N/A 71774X74644

Rod Type

N/A Double Rod

Stroke Length

N/A Upto 100 mm

Bore Size

N/A 10 mm15 mm20 mm25 mm32 mm6 mm

Non-Rotating Accuracy

N/A ± 0.1 º

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A Auto switch capable