Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A LER30J-1-S1C917 |
Country Of Origin |
N/A JP |
MINO |
N/A 51774X89170 |
Prop 65 |
N/A Yes |
Series |
N/A LER |
Body Size |
N/A 30 |
Continuous Rotation Angle |
N/A 360 º |
Positioning Repeatability at End with External Stopper |
N/A 0.01 º |
Maximum Torque |
N/A 6.6 N·m |
Backlash |
N/A ±0.5 º |
Positioning Repeatability (±) |
N/A 0.05 º |
Continuous Rotation Angle at External Stopper |
N/A 90 º180 º |
Package Type |
N/A Each |
Weight |
N/A 1.2 kg |