COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AFF11C-N04D-T
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A AFF11C-N04D-T

Series

N/A AFF

Air Flow

N/A 78 scfm

Body Size

N/A 11C

Bowl Material

N/A Metal

Bowl Options

N/A With Sight Glass

Drain Method

N/A Automatic (Normally Open)

Element Life

N/A 2 year

Filter Rating

N/A 3 µm

Filter Type

N/A Main Line Filter

Fluid Compatibility

N/A Air

Maximum Operating Pressure

N/A 145 psi

Overall Height

N/A 296 mm

Overall Length

N/A 106 mm

Overall Width

N/A 106 mm

Port Gender

N/A Female

Port Size

N/A 1/2 in

Port Thread Standard

N/A National Pipe Thread (NPT)

Proof Pressure

N/A 218 psi

Standards Met

N/A Canadian Standards Association (CSA) European Conformity (CE) Japanese Industrial Standards (JIS) Underwriter Laboratories (UL)

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 2.2 lb

Package Type

N/A Each