COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR1010-N01 Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR1010-N01

Air Flow

N/A 0.16 scfm

Operating Temperature Range

N/A -5 to 60 ºC

Overall Height

N/A 35 mm

Overall Length

N/A 92 mm

Overall Width

N/A 35 mm

Port Gender

N/A Female

Pressure Control Type

N/A Relief Valve

Set Pressure Range

N/A 1.45 to 58 psi

Standards Met

N/A Japanese Industrial Standards (JIS)

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 0.370 lb

Package Type

N/A Each