COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR2120-N02 Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR2120-N02

Air Flow

N/A 0.16 scfm

Body Size

N/A 2

Set Pressure Range

N/A 0.73 to 116 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 0.86 lb

Package Type

N/A Each