COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR3010-03 Regulator, Precision Modular
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR3010-03

Air Flow

N/A 0.41 scfm

Body Size

N/A 3

Set Pressure Range

N/A 1.45 to 58 psi

Thread Standard

N/A Rc

Weight

N/A 1.57 lb

Package Type

N/A Each