COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARP20-N02EH-Z Precision Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP20-N02EH-Z

Body Size

N/A 20

Options Included

N/A Nameplate & Pressure Gauge in Imperial Units: psi

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 0.44 lb

Package Type

N/A Each