COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
IR2000-N02-T Regulator, Precision
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A IR2000-N02-T

Air Flow

N/A 0.16 scfm

Body Size

N/A 2

Set Pressure Range

N/A 0.73 to 29 psi

Thread Standard

N/A National Pipe Thread (NPT)

Weight

N/A 0.69 lb

Package Type

N/A Each