COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ARP20K-F02 Regulator
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A ARP20K-F02

Body Size

N/A 20

Set Pressure Range

N/A 0.73 to 58 psi

Thread Standard

N/A G

Weight

N/A 0.5 lb

Package Type

N/A Each