Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDA1KF150-0500 |
Bore Diameter |
N/A 1.5000 in |
Cushion Type |
N/A Cushion Both Ends |
Mounting Type |
N/A Front Flange |
Piston Action |
N/A Double-Acting |
Stroke Length |
N/A 5 in |
Series |
N/A NCA1 |
Auto-Switch |
N/A With Auto Switch (Magnetic Piston) |
Country Of Origin |
N/A US |
MINO |
N/A 00774X64721 |
Number of Switches |
N/A 2 |
Prop 65 |
N/A Yes |
Non-Rotating Accuracy |
N/A 0.5 º |
Weight |
N/A 1.48 kg |