Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCA1U400-1200 |
Bore Diameter |
N/A 4.0000 in |
Cushion Type |
N/A Cushion Both Ends |
Cylinder Type |
N/A NFPA |
Minimum Operating Pressure |
N/A 8 psi |
Mounting Type |
N/A Trunnion (Rod);MT1 |
Operating Pressure Range |
N/A 8 to 250 psi |
Operating Temperature Range |
N/A 40 to 140 ºF |
Overall Height |
N/A 5.1200 in |
Overall Width |
N/A 7.2500 in |
Piston Action |
N/A Double-Acting |
Port Gender |
N/A Female |
Port Size |
N/A 1/2 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Rod Gender |
N/A Male |
Rod Type |
N/A Single Rod |
Standards Met |
N/A American National Standards Institute (ANSI) (National Fire Protection Association (NFPA)) T3.6.7 R2-1996 |
Series |
N/A NCA1 |
Alignment Coupler/Floating Joint |
N/A NCA1-AC325 NJ-12 |
Clevis Mount (Detachable) - MP2 |
N/A NCA1-D400 |
Clevis Mount (Fixed) - MP1 |
N/A NCA1-X400 |
Cushion Valve Assembly |
N/A NC1A325-10-125 |
Eye Mount - MP4 (Plain) |
N/A NCA1-C400 |
Flange Mount - MF1/MF2 |
N/A NCA1-F400 |
Foot Mounts - MS1 |
N/A NCA1-L400 |
Foot Mounts - MS2 |
N/A NCA1-S400 |
Jam Nut |
N/A JM-10 |
Locking Position |
N/A Without Locks |
Lube Style |
N/A Non-lube |
Maximum Operating Pressure |
N/A 250 psi |
Pivot Pin |
N/A NCDP-325 with Cotter Pins, NCA1-325 with Retainer Rings |
Pull Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 79 lb |
Push Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 1257 lb |
Rod Thread Size |
N/A 3/4-16 |
Rod Clevis |
N/A NY-325 |
Rod Eye |
N/A NI-325 |
Rod Size |
N/A 1.0000 in |
Seal Kit |
N/A NC1A400PS |
Tie-Rod Nut |
N/A NCA325-13-Q6311 |
Auto-Switch |
N/A Standard |
Country Of Origin |
N/A US |
MINO |
N/A 00774X36271 |
Number of Switches |
N/A 2 |
Stroke Range |
N/A 12 in |
Standard Rod Thread Type |
N/A Unified Fine (UNF) |
Weight |
N/A 6.42 kg |
Additional Information |
N/A Series NCA1 medium duty tie rod cylinders are NFPA interchangeable, have a crimped piston rod assembly, are pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches. The NCA1 expanded line of medium duty cylinders offer bore sizes ranging from 5 to 8 inches, and come standard with adjustable air cushion. |