COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C85N8-25S
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C85N8-25S

Bore Diameter

N/A 8 mm

Cushion Type

N/A Rubber Bumper

Cylinder Type

N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)

Mounting Type

N/A Basic

Operating Pressure Range

N/A 0.22 to 1 MPa

Operating Temperature Range

N/A -20 to 80 ºC

Overall Length

N/A 111 mm

Piston Action

N/A Single-Acting Spring Return

Port Gender

N/A Female

Port Size

N/A M5 x 0.8

Port Thread Standard

N/A International Standardization of Organization (ISO)

Weight

N/A 0.11 lb