COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C85KN16-25
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C85KN16-25

Bore Diameter

N/A 16 mm

Cushion Type

N/A Rubber Bumper

Cylinder Type

N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)

Minimum Operating Pressure

N/A 0.05 MPa

Mounting Type

N/A Clevis

Operating Pressure Range

N/A +0.05 to +1 MPa

Operating Temperature Range

N/A -20 to 80 ºC

Overall Length

N/A 136 mm

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A M5 x 0.8

Port Thread Standard

N/A International Standardization of Organization (ISO)

Rod Gender

N/A Male

Rod Type

N/A Single Rod

Standards Met

N/A International Organization for Standardization (ISO)

Stroke Length

N/A 25 mm

Series

N/A C85

Weight

N/A 0.69 lb