COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1G400-0400 Cylinder, NCA1, Tie-rod

NC(D)A1, NFPA, Air Cylinder, Double Acting, Single Rod with Options
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1G400-0400

Bore Diameter

N/A 4.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Rear Flange

Piston Action

N/A Double-Acting

Rod Type

N/A Single Rod

Series

N/A NCA1

Action

N/A Double Acting

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 11774X58200

Number of Switches

N/A 2

Prop 65

N/A Yes

Stroke Range

N/A 4 in

Mounts

N/A Basic Clevis Flange Foot Trunnions

Weight

N/A 6.26 kg

Features & Benefits

Features & Benefits

N/A
  • Bore sizes: 1 1/2, 2, 2 1/2, 3 1/4, 4"
  • Variety of switches and a variety of lead wire lengths
  • Optional rod boot