COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCA1D250-2400K Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1D250-2400K

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 61774X90800

Number of Switches

N/A 2

Stroke Range

N/A 24 in

Weight

N/A 4.71 kg