COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCA1L200-0200N-XB6 Tie-Rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1L200-0200N-XB6

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Non-Cushioned

Mounting Type

N/A Foot

Stroke Length

N/A 2 in

Series

N/A NCA1

Options Included

N/A High Temperature

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 61774X93041

Weight

N/A 1.51 kg