COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCA1X325-0400-XB5 Tie-Rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCA1X325-0400-XB5

Bore Diameter

N/A 3.2500 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Rear Clevis

Stroke Length

N/A 4 in

Series

N/A NCA1

Options Included

N/A Oversized Rod

Auto-Switch

N/A Standard

Country Of Origin

N/A US

MINO

N/A 61774X95112

Weight

N/A 4.94 kg