COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1D250-0250 Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1D250-0250

Bore Diameter

N/A 2.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X01987

Number of Switches

N/A 2

Stroke Range

N/A 2.5 in

Weight

N/A 2.23 kg