COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1KD150-0400-M9PMAPC Tie-rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1KD150-0400-M9PMAPC

Bore Diameter

N/A 1.5000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Double Detachable Rear Clevis

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 71774X06285

Stroke Range

N/A 4 in

Weight

N/A 1.37 kg