Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A VV3QZ15-03N7TC |
Base Type |
N/A Bar Stock |
Cylinder Port Size |
N/A 1/4 in |
Exhaust Port Size |
N/A 1/8 in |
Fluid Compatibility |
N/A Air |
For Use With |
N/A VQZ100 |
Manifold Port Type |
N/A National Pipe Taper Fuel (NPTF) |
Manifold Port Size |
N/A 1/4 in |
Maximum Operating Pressure |
N/A 0.7 MPa |
Mounting Type |
N/A Direct |
Number of Stations |
N/A 3 |
Operating Temperature Range |
N/A -10 to 50 ºC |
Overall Length |
N/A 41 mm |
Port Location |
N/A Side Top |
Pressure Port Size |
N/A 1/8 in |
Valve Electric Connector Type |
N/A Plug Lead |
Weight |
N/A 0.26 lb |
Package Type |
N/A Each |