COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VV3QZ15-10N1TC
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VV3QZ15-10N1TC

Base Type

N/A Bar Stock

Cylinder Port Size

N/A 1/8 in

Exhaust Port Size

N/A 1/8 in

Fluid Compatibility

N/A Air

For Use With

N/A VQZ100

Manifold Port Type

N/A National Pipe Taper Fuel (NPTF)

Manifold Port Size

N/A 1/8 in

Maximum Operating Pressure

N/A 0.7 MPa

Mounting Type

N/A Direct

Number of Stations

N/A 10

Operating Temperature Range

N/A -10 to 50 ºC

Overall Length

N/A 114.5 mm

Port Location

N/A Side Top

Pressure Port Size

N/A 1/8 in

Valve Electric Connector Type

N/A Plug Lead

Weight

N/A 0.69 lb

Package Type

N/A Each