COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CXSL25-50-Y7PSAPC CXSL, Dual Piston

Cxsl, Dual Piston Rods, Ball Bushing Bearing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A CXSL25-50-Y7PSAPC

MINO

N/A 71774X75784

Series

N/A CXS

Bore Size

N/A 10 mm15 mm20 mm25 mm32 mm6 mm

Non-Rotating Accuracy

N/A ±0.1 º

Stroke Adjustment Range

N/A 0 to -5 mm

Features & Benefits

Features & Benefits

N/A Auto switch capable