Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCGKFN40-0600 |
Bore Diameter |
N/A 40 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Front Flange Style |
MINO |
N/A 11774X30653 |
Mounting Type |
N/A Front flange style |
Piston Action |
N/A Double Acting |
Series |
N/A NCG |
Stroke Range |
N/A 6 in |
Type |
N/A Non-Rotating |
Non-Rotating Accuracy |
N/A 0.5 º |
Weight |
N/A 1.21 kg |
Package Type |
N/A Each |