Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDGKLN32-0400 |
Bore Diameter |
N/A 32 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Axial Foot Style |
Magnet Included |
N/A Built-in |
MINO |
N/A 11774X38045 |
Mounting Type |
N/A Axial foot style |
Piston Action |
N/A Double Acting |
Prop 65 |
N/A Yes |
Series |
N/A NCG |
Stroke Range |
N/A 4 in |
Type |
N/A Non-Rotating |
Non-Rotating Accuracy |
N/A 0.8 º |
Weight |
N/A 0.69 kg |
Package Type |
N/A Each |