Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCGBN40-0800-XC6 |
Body Material |
N/A Stainless Steel |
Bore Diameter |
N/A 40 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Basic Style |
Made to Order |
N/A Piston rod and rod end nut made of stainless steel |
MINO |
N/A 11774X53169 |
Mounting Type |
N/A Basic style |
Piston Action |
N/A Double Acting |
Prop 65 |
N/A Yes |
Series |
N/A NCG |
Stroke Range |
N/A 8 in |
Bore Size |
N/A 20 mm25 mm32 mm40 mm50 mm63 mm |
Weight |
N/A 1.16 kg |
Package Type |
N/A Each |