COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDGLA50-4100-A93L NCG Cylinder

Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGLA50-4100-A93L

Auto-Switch

N/A Reed, DC Volt, AC Volt, LED, Horizontal

Bore Diameter

N/A 50 mm

Country Of Origin

N/A US

Cushion Type

N/A Adjustable air cushion

Hardware Type

N/A Axial Foot Style

Lead Wire Length

N/A 3 m

Magnet Included

N/A Built-in

MINO

N/A 11774X63348

Mounting Type

N/A Axial foot style

Series

N/A NCG

Stroke Range

N/A 41 in

Weight

N/A 5.96 kg

Package Type

N/A Each