COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDGWLA32-0400-M9BL NCG Cylinder

NC(D)GW, High Speed/Precision Cylinder, Double Acting, Double Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGWLA32-0400-M9BL

Country Of Origin

N/A US

MINO

N/A 11774X70201

Piston Action

N/A Double-Acting

Prop 65

N/A Yes

Series

N/A NCG

Bore Size

N/A 20 to 63 mm

Weight

N/A 1.026 kg

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Double rod high precision cylinder
  • 6 bore sizes available: 20mm ~ 63mm
  • Air cushion available
  • Mounting styles: basic, axial foot, flange, trunnions
  • Auto switch capable