COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C85N25-80C Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C85N25-80C

Bore Diameter

N/A 25 mm

Cushion Type

N/A Air Cushion

Cylinder Type

N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)

Mounting Type

N/A Clevis

Operating Pressure Range

N/A 0.08 to 1 MPa

Operating Temperature Range

N/A -20 to 80 ºC

Overall Length

N/A 217 mm

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A British Standard Pipe Parallel (BSPP)

Weight

N/A 0.64 lb