COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
C85F25-50
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A C85F25-50

Bore Diameter

N/A 25 mm

Cushion Type

N/A Rubber Bumper

Cylinder Type

N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)

Mounting Type

N/A Nose

Operating Pressure Range

N/A 0.08 to 1 MPa

Operating Temperature Range

N/A -20 to 80 ºC

Overall Height

N/A 66 mm

Overall Length

N/A 165 mm

Overall Width

N/A 40 mm

Piston Action

N/A Double-Acting

Port Gender

N/A Female

Port Size

N/A 1/8 in

Port Thread Standard

N/A British Standard Pipe Parallel (BSPP)

Weight

N/A 0.76 lb