COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDA1B200-0400-M9PSAPC Tie-Rod Cylinder
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDA1B200-0400-M9PSAPC

Bore Diameter

N/A 2.0000 in

Cushion Type

N/A Cushion Both Ends

Mounting Type

N/A Basic

Stroke Length

N/A 4 in

Series

N/A NCA1

Auto-Switch

N/A With Auto Switch (Magnetic Piston)

Country Of Origin

N/A US

MINO

N/A 61774X97653

Number of Switches

N/A 1

Weight

N/A 1.5 kg