Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCA1L250-0200N-XB5 |
Bore Diameter |
N/A 2.5000 in |
Cushion Type |
N/A Non-Cushioned |
Mounting Type |
N/A Foot |
Piston Action |
N/A Double-Acting |
Stroke Length |
N/A 2 in |
Series |
N/A NCA1 |
Options Included |
N/A Oversized Rod |
Auto-Switch |
N/A Standard |
Country Of Origin |
N/A US |
MINO |
N/A 81774X36415 |
Weight |
N/A 1.96 kg |