COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MSQB20L3 Rotary
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A MSQB20L3

Actuator Type

N/A Rack-and-Pinion

Angle of Rotation

N/A 90 º

Body Size

N/A 20 mm

Bore Diameter

N/A 18 mm

Cushion Type

N/A Shock Absorber

Options Included

N/A Magnetized

Maximum Rotation Speed Per 90 Degree

N/A 1 s

Minimum Rotation Speed Per 90 Degree

N/A 0.2 s

Mounting Type

N/A Basic

Operating Pressure Range

N/A 0.1 to 0.2 MPa

Operating Temperature Range

N/A 0 to 60 ºC

Overall Height

N/A 54 mm

Overall Length

N/A 117 mm

Overall Width

N/A 70.8 mm

Port 1 Type

N/A Female

Port 1 Size

N/A M5 x 0.8

Port Gender

N/A Female

Rotation Speed Range Per 90 Degree

N/A 0.2 to 1 s

Standards Met

N/A Japanese Industrial Standards (JIS)

Series

N/A MSQ

Weight

N/A 3.02 lb

Package Type

N/A Each