COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
QDBJA-0.9375-SS Quick-Detach Bushing -(JA) Style 0.9375" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A QDBJA-0.9375-SS

Bolt Circle Diameter

N/A 1.6560 in

Bore Diameter

N/A 0.9375 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A JA

Flange Outside Diameter

N/A 2.0000 in

Flange Thickness

N/A 0.3130 in

Length Through Bore

N/A 1.0000 in

UPC Code

N/A 841946115782

Material

N/A 300 Series Stainless Steel

Maximum Bore Diameter

N/A 1.2500 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 3

Screw Thread Size

N/A 10-24

Screw Torque

N/A 1.67 ft·lb

Weight

N/A 0.4090 lb