COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6006LLUC3/EM Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6006LLUC3/EM

Series

N/A 60

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 30 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 13200 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 13 mm

Internal Clearance

N/A C3

Maximum Speed

N/A 15000 rpm

Maximum Speed (Grease)

N/A 7700 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 13 mm

Outside Diameter

N/A 55 mm

Overall Width

N/A 13 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 8300 N

Weight

N/A 0.26 lb