COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
W688AZZ Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A W688AZZ

Series

N/A 68

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 8 mm

Bore Type

N/A Round

Cage Material

N/A Pressed Steel

Closure Type

N/A Double Shielded

Dynamic Load Rating

N/A 1610 N

Fillet Radius

N/A 0.2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A CN

Maximum Speed

N/A 35000 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 4 mm

Outside Diameter

N/A 16 mm

Overall Width

N/A 5 mm

Precision Rating

N/A Not Rated

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 715 N

UPC Code

N/A 4547359510638

Weight

N/A 0.01 lb