COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FL605ZZ Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A FL605ZZ

Series

N/A FL

Bearing Material

N/A Stainless Steel

Bore Diameter

N/A 5 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Fillet Radius

N/A 0.2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 46000 rpm

Outside Ring Width

N/A 5 mm

Outside Diameter

N/A 14 mm

Overall Width

N/A 5 mm

Precision Rating

N/A Not Rated

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Static Load Rating

N/A 1 kN

Weight

N/A 0.01 lb